Reliable energy supply system for mobile assembly hall at rocket launch site

This mobile assembly hall uses e-chain and chainflex -cables

Profile

  • What was needed: Energy chain E4/4 designed as an energy tube and as a heavy-duty version, chainflex cables
  • Requirements: The chain solution must work reliably over a long travel of almost 50m at high speeds, with strong temperature fluctuations and an extremely high level of dust during rocket launches.
  • Industry: Aerospace
  • Success for the customer: The E4/4 energy chain is designed as a tube and provides optimum protection for the cables. It is ideal for long travels and high loads. The chainflex cables in the e-chain have been developed specifically for chain applications and feature a long service life.
Energy chain on a machine with several cables and hoses.

Problem

Solution

Aluminium SuperTrough

Energy chain 8840HD.30.200.0

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation