Space-saving and durable plastic-energy chain for slewing gear on overhead crane

In this crane in a steelworks, a triflex® energy chain makes perfect use of the available installation space.

Profile

  • What was needed: triflex® energy chain for 3D applications
  • Requirements: We were looking for an easy-to-install and cost-effective energy supply that would not block the space above the trolley for maintenance purposes.
  • Industry: Cranes
  • Success for the customer: The triflex® energy chain utilises the space under the trolley so that the space on the walkable slewing gear remains accessible for service and maintenance work. It allows rotation of up to + - 150 ° (300 ° in total).
A bridge crane in an industrial hall lifts a load above the work area.

Problem

Solution

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation