Lubrication-free drylin NT telescopic rails

Durable and corrosion-free

Teleskopschienen in light and dark, shown in cross-section.
Teleskopschienen in light and dark, shown in cross-section.

The components of the drylin NT telescopic rails

drylin NT aluminium rail profile for sliding doors.

NT-35

  • Stepless extension up to 1,200mm
  • Full extension, partial extension, over-extension
  • Snap mechanism optionally available in end and centre positions
drylin NT rail and sliding carriage shown in cross-section.

NT-60

  • Stepless extension up to 2,000mm
  • Quiet, smooth running
  • Robust construction due to solid plastic-aluminium design
drylin NT rail with open and closed profiles for sliding applications.

NTV-27

  • Extension length up to 500mm
  • Rattle-free due to spring preload
  • Constant displacement force due to drylin N pre-load prism slide
drylin NT linear guide with two black carriages for a sliding system.

NTP-27

  • Extension lengths of 125mm / 150mm
  • 3-piece construction made of igus® high-performance polymers
  • Metal-free
drylin NT carriage profiles in two variants with hidden guidance.

NT-35-AR/NT-60-AR

  • Extension lengths up to 1,200mm / 2,000mm
  • Reduced light reflections thanks to black anodised aluminium
  • Unobtrusive appearance
drylin NT sliding system with two aluminium carriages.

NT-35-HT

  • Extension lengths up to 1,200mm
  • Temperature-resistant up to 130°C
  • Available in silver or black (AR) in the online shop

Why opt for drylin NT telescopic rails?

Robust

Dirt-resistant

Corrosion-free

Quiet

Lightweight

Hygienic


Application examples for telescopic rails

Cleanwaterbox 5.0

ABSU Solar Water Clearwaterbox in blue and gold with a control screen.
CompactChart
Three people present a chart beside a flipchart.
Wheelchair lift
Floor-level platform lift beside a staircase in a brick-walled room.
Food truck
Large industrial machine with a red front in a workshop.

Banner with question icon and portrait of a man.

Ask our expert

drylin NT sample image with product and packaging symbol.

Free drylin NTP sample

White paper with 10 potential savings through the use of plain bearings.

White paper


Telescopic rail made of 100% plastic - NTP


Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation