igubal rod end bearings

Rod ends made of high-performance plastics

What you will find on this page

Tested in the largest laboratory in the industry!

The benefits at a glance

When do I use them?

  • When weight is to be saved
  • When rotating, oscillating and linear movements are to be realised
  • When high-frequency oscillations/vibrations are prevalent
  • When low-noise running is required
  • If an electrically insulating part is required
  • If freedom from corrosion is desired
  • For combinations with pneumatic cylinders and gas springs
  • When chemical resistance is required
  • When high rigidity is required
  • If they are to be detectable

When should I not use them?

  • When temperatures are above +80 °C
  • If rotational speeds of over 0.5 m/s are to be realised
  • When very high tensile and axial loads prevail
  • When applications with hydraulic cylinders are to be realised
  • When dimensions over 30 mm are required

igubal rod ends 2.0

igubal 2.0 metal rod ends with different iglidur bearings in several colors.

Lubrication-free plastic-metal hybrids for higher loads

Why igubal rod end 2.0?

iglidur J

Edelstahl-Gelenkkopf iglidur J
  • Housing material:
    Stainless steel or zinc die-casting
  • Version with ball stud
    (male thread, female thread)
  • Temperature resistance:
    -50 °C to 90 °C:

iglidur A181

igubal 2.0 rod ends and metallic rod end bearings in several materials.
  • Housing material:
    Stainless steel
  • For food applications
  • FDA-compliant
  • Temperature resistance:
    -50 °C to 90 °C

iglidur X

igubal 2.0 metal rod end bearings with threaded and plain bores.
  • Housing material:
    Stainless steel or zinc die-casting
  • For high temperatures
  • Temperature resistance:
    -100 °C to 250°C

iglidur G

igubal 2.0 rod ends shown with metallic and plastic bearing inserts.
  • Housing material:
    Stainless steel or zinc die-casting
  • For alternating loads
  • Temperature resistance:
    -50 °C to 90 °C
igubal rod ends in three versions with different threaded connections.

plastic-rod end

  • Robust and corrosion-free
  • With various spherical cap materials
  • Lubrication and maintenance-free
Rod-End spherical bearings in blue and metal.

Food-Contact-rod end

  • FDA and EU 10/2011 compliant
  • Optically and magnetically detectable
  • Lubrication and maintenance-free
ESD bearing housings and spherical bearings in various designs.

The ESD series

  • ESD-certified
  • Electrically conductive
  • Minimisation of discharges

More about igubal spherical plain bearings

Shop

Tool

Knowledge base

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation