easy chain® - Very easy to fill - simply press cable in

Series E03

E03 series e-chain with links and dimension 5.

Series E04

E04 series energy chain with size 7.

Series E08

E08 series cable carrier link with 14.6 dimension.

Series E14

igus e-chain series E14 with links and 19 marking.

Series E200

E200 series energy chain with a height of 24.3 mm.

Series E200.2

E200 series energy chain with a height of 24.3 mm.

Series E16

igus e-chain E16 series with cable carrier and size 32.

Series E26

igus E26 cable chain with a 36.5 dimension.

Series E26.2

igus E26 cable chain with a 36.5 dimension.

Series E26.3

igus E26 cable chain with a 36.5 dimension.

Series E300

E300 series cable chain with a 48.5 measurement.

Series E300.2

E300 series cable chain with a 48.5 measurement.
E300 series cable chain with a 48.5 measurement.

Series E300.3

e-chain®, to be filled in the outer radius

Series E045

igus E045 cable chain link with 9.4 mm dimension.

Series E045.2

igus E045 cable chain link with 9.4 mm dimension.

Series E045.3

igus E045 cable chain link with 9.4 mm dimension.

Series E06

igus e-chain links with a 10.7 dimension.

Series E065

Cable carrier with dimension 11.3.

Series E065.2

Cable carrier with dimension 11.3.

Series E065.3

Cable carrier with dimension 11.3.

Series E065.4

Cable carrier with dimension 11.3.

Series Z045

igus energy chain from the Z045 series with a 9.4 measurement.

Series Z045.2

igus energy chain from the Z045 series with a 9.4 measurement.

Series Z26

igus cable carrier from the Z26 series with a 36.5 measurement.

Series Z26.2

igus cable carrier from the Z26 series with a 36.5 measurement.

Series Z26.3

igus cable carrier from the Z26 series with a 36.5 measurement.

Series Z300

Z300 e-chain with a 48.5 mm dimension.

Series Z300.2

Z300 e-chain with a 48.5 mm dimension.

Series Z300.3

Z300 e-chain with a 48.5 mm dimension.

Series Z06

igus e-chain Series Z06 with 105 size marking.

Series Z065.3

Z065 series energy chain with 11.3 dimension.

Series Z08

Strain relief on the igus e-chain series Z08 with 14.7 dimension.

Series Z14

igus Z14 series cable carrier with a compact design.

Series ZF14

Series Z200

Z200 series cable carrier with dimension 24.3.

Series Z200.2

Z200 series cable carrier with dimension 24.3.

Series Z16

igus e-chain series Z16 with size 32.

e-chain® selection guide

Assembly instructions

Application examples

easy chain: "E" and "Z" make things "easy"

Typical industries and applications

Consulting

I look forward to answering your questions

Hennlich OOD | Хенлих ООД+359 32 621929Write e-mail

Shipping and consultation